How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 6.38 |
| AK: | 8.5 | G: | 3.26 |
| D: | 4.5 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AJ: | 7.25 | AA: | 14 |
| V: | 2.75 in | AG: | 8.5 |
| P: | 3.69 in | T: | 1.688 |
| I: | 6.1 in | LQ1: | 7.21 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.38 | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

