How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| I: | 6.1 in | BF: | 0.53 |
| T: | 1.688 | AJ: | 7.25 |
| AG: | 8.5 | D: | 4.5 |
| AB: | 6.38 | H: | 0.53 in |
| P: | 3.69 in | LQ1: | 7.77 in |
| G: | 3.26 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| LL: | 4.25 in | AA: | 14 |
| AK: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Motor Frame Size: | 250TC | Model Code: | 42YF |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.688 in | Ratio: | 10:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

