How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.53 | I: | 6.1 in |
| G: | 3.26 | D: | 4.5 |
| BD: | 9 | AB: | 6.38 |
| P: | 3.69 in | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| T: | 1.688 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 27 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

