How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.26 |
| AK: | 8.5 | D: | 4.5 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AB: | 6.38 | T: | 1.688 |
| LQ1: | 7.77 in | AG: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| AA: | 14 | H: | 0.53 in |
| BD: | 9 | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 1.2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output RPM: | 17.5 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 1.625 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

