How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.53 |
| LL: | 4.25 in | P: | 3.69 in |
| AJ: | 7.25 | T: | 1.688 |
| I: | 6.1 in | AK: | 8.5 |
| LQ1: | 7.77 in | AE2: | 0.63 |
| G: | 3.26 | AG: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | BD: | 9 |
| D: | 4.5 | AA: | 14 |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Assembly: | YF-2 | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 42YF | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.688 in | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

