How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.75 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | AG: | 8.5 |
| LQ1: | 7.77 in | G: | 3.26 |
| T: | 1.688 | I: | 6.1 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | P: | 3.69 in |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Assembly: | YF-2 |
| Service Factor: | 1 | Bore Code: | 27 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

