How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 7.77 in |
| AE2: | 0.63 | H: | 0.53 in |
| LL: | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | G: | 3.26 |
| AB: | 6.38 | P: | 3.69 in |
| T: | 1.688 | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| AG: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | D: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

