How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
| D: | 4.5 | BE1: | 0.5 in |
| P: | 3.69 in | AF: | 0.38 |
| AA: | 14 | BD: | 9 |
| H: | 0.53 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | T: | 1.688 |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | AE2: | 0.63 |
| LQ1: | 7.77 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 7.59 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Output RPM: | 87.5 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

