How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AK: | 8.5 |
| AA: | 14 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| V: | 2.75 in | T: | 1.688 |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | P: | 3.69 in |
| AE2: | 0.63 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in | H: | 0.53 in |
| LQ1: | 7.77 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-2 | Ratio: | 40:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

