How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 7.77 in | G: | 3.26 |
| V: | 2.75 in | AG: | 8.5 |
| AK: | 8.5 | AA: | 14 |
| AB: | 6.38 | AE2: | 0.63 |
| LL: | 4.25 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | BD: | 9 |
| I: | 6.1 in | T: | 1.688 |
| BE1: | 0.5 in | D: | 4.5 |
Technical Specifications
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 250TC | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 42YF |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

