How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | LQ1: | 7.77 in |
| H: | 0.53 in | AE2: | 0.63 |
| P: | 3.69 in | BE1: | 0.5 in |
| T: | 1.688 | LL: | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | I: | 6.1 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

