How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 7.77 in |
| P: | 3.69 in | AB: | 6.38 |
| AJ: | 7.25 | AG: | 8.5 |
| AK: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | T: | 1.688 |
| BF: | 0.53 | V: | 2.75 in |
| BD: | 9 | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| H: | 0.53 in | AA: | 14 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 3.39 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.688 in |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

