How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| LQ1: | 7.77 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | LL: | 4.25 in |
| AA: | 14 | T: | 1.688 |
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
| BD: | 9 | P: | 3.69 in |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.688 in | Ratio: | 60:1 |
| Model Code: | 42YF | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

