How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.63 |
| I: | 6.1 in | BF: | 0.53 |
| AJ: | 7.25 | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| T: | 1.688 | AG: | 8.5 |
| LQ1: | 7.77 in | AA: | 14 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | BD: | 9 |
| BE1: | 0.5 in | P: | 3.69 in |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.7 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

