How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| AG: | 8.5 | T: | 1.688 |
| BF: | 0.53 | AF: | 0.38 |
| P: | 3.69 in | LQ1: | 7.77 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| BD: | 9 | LL: | 4.25 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29.2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.688 in | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 2.7 | Series Code: | OE |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

