How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.77 in |
| AB: | 6.38 | D: | 4.5 |
| BF: | 0.53 | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | AE2: | 0.63 |
| P: | 3.69 in | AF: | 0.38 |
| T: | 1.688 | I: | 6.1 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Output RPM: | 233 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Series Code: | OE | Motor Frame Size: | 250TC |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input HP @ 1750 RPM: | 14.1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

