How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.688 | D: | 4.5 |
| AG: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 233 |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Input Bore (C Face): | 1.625 | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

