How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | T: | 1.688 |
| H: | 0.53 in | V: | 2.75 in |
| AJ: | 7.25 | LQ1: | 7.77 in |
| D: | 4.5 | AA: | 14 |
| AF: | 0.38 | P: | 3.69 in |
| BF: | 0.53 | AB: | 6.38 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 250TC | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 1.688 in | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

