How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | V: | 2.75 in |
| AG: | 8.5 | BF: | 0.53 |
| AB: | 6.38 | BD: | 9 |
| G: | 3.26 | T: | 1.688 |
| P: | 3.69 in | I: | 6.1 in |
| AF: | 0.38 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 14 |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 21.9 | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

