How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | BF: | 0.53 |
| AA: | 14 | T: | 1.688 |
| LL: | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | BE1: | 0.5 in |
| LQ1: | 7.77 in | AJ: | 7.25 |
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.79 |
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

