How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.63 |
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.688 | AF: | 0.38 |
| LQ: | 6.45 in | LL: | 4.25 in |
| I: | 6.1 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| D: | 4.5 | BD: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Service Factor: | 1 |
| Model Code: | 42YF | Series Code: | OE |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

