How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | BE: | 0.38 in |
| I: | 6.1 in | P: | 3.69 in |
| AB: | 6.38 | AJ: | 5.88 |
| D: | 4.5 | AE2: | 0.63 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 3.26 | V: | 2.75 in |
| AA: | 14 | BF: | 0.41 |
| AF: | 0.38 | BD: | 5.88 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 42YF |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

