How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | LL: | 4.25 in |
| I: | 6.1 in | LQ: | 6.45 in |
| AB: | 6.38 | AG: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| T: | 1.688 | G: | 3.26 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | D: | 4.5 |
| P: | 3.69 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.59 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Bore Code: | 27 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

