How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | BE: | 0.38 in |
| LL: | 4.25 in | AF: | 0.38 |
| BD: | 5.88 | G: | 3.26 |
| BF: | 0.41 | I: | 6.1 in |
| P: | 3.69 in | AG: | 8.5 |
| AJ: | 5.88 | D: | 4.5 |
| AK: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| LQ: | 6.45 in | AE2: | 0.63 |
Technical Specifications
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Assembly: | YF-2 | Bore Code: | 27 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

