How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LQ: | 6.45 in |
| AE2: | 0.63 | V: | 2.75 in |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 4.5 | AF: | 0.38 |
| AJ: | 5.88 | LL: | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | BF: | 0.41 |
| T: | 1.688 | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | AA: | 14 |
Technical Specifications
| Bore Code: | 27 | Ratio: | 25:1 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Model Code: | 42YF |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

