How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.75 in |
| AE2: | 0.63 | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 3.26 | H: | 0.53 in |
| AB: | 6.38 | BF: | 0.41 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | BE: | 0.38 in |
| LQ: | 6.45 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.24 | Output RPM: | 70 |
| Model Code: | 42YF | Series Code: | OE |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

