How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 2.75 in |
| G: | 3.26 | H: | 0.53 in |
| T: | 1.688 | LQ: | 6.45 in |
| I: | 6.1 in | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| AK: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
| BD: | 5.88 | AE2: | 0.63 |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 4.25 |
| Output RPM: | 70 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

