How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| LQ: | 6.45 in | BD: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| T: | 1.688 | AK: | 4.5 |
| LL: | 4.25 in | AA: | 14 |
| AB: | 6.38 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| G: | 3.26 | P: | 3.69 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

