How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| BF: | 0.41 | LL: | 4.25 in |
| LQ: | 6.45 in | AK: | 4.5 |
| AF: | 0.38 | P: | 3.69 in |
| AG: | 8.5 | V: | 2.75 in |
| AJ: | 5.88 | T: | 1.688 |
| G: | 3.26 | I: | 6.1 in |
| H: | 0.53 in | AA: | 14 |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 27 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

