How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 3.26 |
| LQ: | 6.45 in | AB: | 6.38 |
| AG: | 8.5 | AF: | 0.38 |
| P: | 3.69 in | BE: | 0.38 in |
| AK: | 4.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | T: | 1.688 |
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 4.25 in | H: | 0.53 in |
| BD: | 5.88 | D: | 4.5 |
Technical Specifications
| Bore Code: | 27 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Model Code: | 42YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.688 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

