How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | AB: | 6.38 |
| BD: | 5.88 | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | BE: | 0.38 in |
| V: | 2.75 in | AA: | 14 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | T: | 1.688 |
| LQ: | 6.45 in | LL: | 4.25 in |
| G: | 3.26 | D: | 4.5 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output RPM: | 339 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-2 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

