How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| LQ: | 6.45 in | AA: | 14 |
| AG: | 8.5 | BF: | 0.41 |
| V: | 2.75 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | G: | 3.26 |
| D: | 4.5 | T: | 1.688 |
Technical Specifications
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 15.5 |
| Input Bore (C Face): | 0.625 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output RPM: | 339 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

