How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | D: | 4.5 |
| AK: | 4.5 | AA: | 14 |
| AF: | 0.38 | LL: | 4.25 in |
| BD: | 5.88 | G: | 3.26 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BF: | 0.41 | I: | 6.1 in |
| AG: | 8.5 | H: | 0.53 in |
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | T: | 1.688 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 27 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Output Diameter (in): | 1.688 in | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

