How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | BE: | 0.38 in |
| AE2: | 0.63 | I: | 6.1 in |
| AK: | 4.5 | LQ: | 6.45 in |
| AG: | 8.5 | G: | 3.26 |
| D: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

