How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AK: | 4.5 |
| BF: | 0.41 | AA: | 14 |
| AG: | 8.5 | T: | 1.688 |
| V: | 2.75 in | P: | 3.69 in |
| LL: | 4.25 in | H: | 0.53 in |
| I: | 6.1 in | LQ: | 6.45 in |
| D: | 4.5 | AJ: | 5.88 |
| AE2: | 0.63 | AF: | 0.38 |
| AB: | 6.38 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

