How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| G: | 3.26 | BF: | 0.41 |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | BE: | 0.38 in |
| I: | 6.1 in | BD: | 5.88 |
| AJ: | 5.88 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | T: | 1.75 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | LQ: | 6.45 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

