How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| D: | 4.5 | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| LQ: | 6.45 in | I: | 6.1 in |
| AG: | 8.5 | BE: | 0.38 in |
| AE2: | 0.63 | AK: | 4.5 |
| P: | 3.69 in | BD: | 5.88 |
| T: | 1.75 | AJ: | 5.88 |
| V: | 2.75 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

