How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 6.38 |
| LL: | 4.25 in | AA: | 14 |
| BF: | 0.41 | AG: | 8.5 |
| AJ: | 5.88 | P: | 3.69 in |
| V: | 2.75 in | BE: | 0.38 in |
| I: | 6.1 in | LQ: | 6.45 in |
| G: | 3.26 | BD: | 5.88 |
| T: | 1.75 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| D: | 4.5 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Ratio: | 25:1 |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Output RPM: | 70 | Assembly: | YF-2 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

