How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 6.45 in |
| G: | 3.26 | D: | 4.5 |
| LL: | 4.25 in | AK: | 4.5 |
| AG: | 8.5 | BF: | 0.41 |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | T: | 1.75 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AB: | 6.38 |
| H: | 0.53 in | AJ: | 5.88 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Model Code: | 42YF |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 70 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Bore Code: | 28 |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

