How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BE: | 0.38 in |
| I: | 6.1 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | G: | 3.26 |
| AE2: | 0.63 | LL: | 4.25 in |
| D: | 4.5 | T: | 1.75 |
| H: | 0.53 in | V: | 2.75 in |
| P: | 3.69 in | AJ: | 5.88 |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | LQ: | 6.45 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 42YF | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

