How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.75 |
| AB: | 6.38 | AE2: | 0.63 |
| AG: | 8.5 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
| AJ: | 5.88 | P: | 3.69 in |
| BD: | 5.88 | G: | 3.26 |
| BE: | 0.38 in | LL: | 4.25 in |
| BF: | 0.41 | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Bore Code: | 28 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

