How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AF: | 0.38 |
| G: | 3.26 | I: | 6.1 in |
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | AE2: | 0.63 |
| LL: | 4.25 in | AG: | 8.5 |
| T: | 1.75 | BD: | 5.88 |
| LQ: | 6.45 in | D: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 42YF | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Center Distance (in): | 4.25 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

