How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AA: | 14 |
| BD: | 5.88 | P: | 3.69 in |
| AK: | 4.5 | H: | 0.53 in |
| G: | 3.26 | BF: | 0.41 |
| T: | 1.75 | BE: | 0.38 in |
| LL: | 4.25 in | AG: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| D: | 4.5 | LQ: | 6.45 in |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

