How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AF: | 0.38 |
| BF: | 0.41 | D: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AA: | 14 |
| AE2: | 0.63 | AJ: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| T: | 1.75 | LQ: | 6.45 in |
| AB: | 6.38 | I: | 6.1 in |
| BD: | 5.88 | P: | 3.69 in |
| AK: | 4.5 | G: | 3.26 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.2 | Gear Type: | Worm |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Ratio Range: | 40:1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

