How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 6.1 in |
| AK: | 4.5 | V: | 2.75 in |
| D: | 4.5 | T: | 1.75 |
| LL: | 4.25 in | AG: | 8.5 |
| LQ: | 6.45 in | AF: | 0.38 |
| G: | 3.26 | P: | 3.69 in |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AJ: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

