How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| LQ: | 6.45 in | V: | 2.75 in |
| P: | 3.69 in | AF: | 0.38 |
| LL: | 4.25 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| AA: | 14 | AJ: | 5.88 |
| BF: | 0.41 | AB: | 6.38 |
| T: | 1.75 | I: | 6.1 in |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 4.2 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

