How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 5.88 |
| T: | 1.75 | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | LQ: | 6.45 in |
| AA: | 14 | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.41 |
| I: | 6.1 in | P: | 3.69 in |
| AG: | 8.5 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

