How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 6.1 in |
| D: | 4.5 | AB: | 6.38 |
| G: | 3.26 | LQ: | 6.45 in |
| AK: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| H: | 0.53 in | LL: | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
| AF: | 0.38 | AA: | 14 |
| BF: | 0.41 | T: | 1.75 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 5:1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

