How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | AE2: | 0.63 |
| AK: | 4.5 | T: | 1.75 |
| BF: | 0.41 | G: | 3.26 |
| D: | 4.5 | AA: | 14 |
| AF: | 0.38 | BE: | 0.38 in |
| LL: | 4.25 in | AJ: | 5.88 |
| P: | 3.69 in | AG: | 8.5 |
| LQ: | 6.45 in | I: | 6.1 in |
| BD: | 5.88 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output RPM: | 339 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

