How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | G: | 3.26 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | T: | 1.75 |
| AA: | 14 | AF: | 0.38 |
| BE: | 0.38 in | AB: | 6.38 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| BD: | 5.88 | P: | 3.69 in |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 0.875 |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 28 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

